Item comparison

Old - Rocker with control window
Gira E2 cover frame with inscription space
grey matt

Overview

Specification: anthracite

Order No.: 0290 28

Packing unit: 10

PS: 11

EAN: 4010337290285

Overview

Specification: 4-gang vertical

Order No.: 1114 37

Packing unit: 1/5

PS: 11

EAN: 4010337082873

 

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
 

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Download

Data sheet
PDF

Download

Data sheet
PDF