Item comparison

Adapter frame with square cut-out for devices with cover (50 x 50 mm)

Overview

Specification: black matt

Order No.: 0282 005

Packing unit: 5/25

PS: 11

EAN: 4010337036951

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • Devices with a square central plate (50 x 50 mm) from other manufacturers, e. g. Alcatel, AMP Econo Link System, Brand-Rex, BTR, Cellpack ITT Cannon Cat. 5, Deutsche Telekom, Drahtex, Hirose, Kannegieter BICC Brand Rex, Kerpen ELine 600, Krone, Molex, Nedap, Panduit, Quante, Reichle de Massari, Rutenbeck, Schumann Netzwerktechnik, HomeWay, Siemens ICCS 100, 300 and 600, Telegärtner, Telenorma, TKM (4 x RJ45 shielded, Cat. 5) can be integrated into the S-Color system with the adapter frame and cover frame (1-gang to 5-gang).
 

Download

Data sheet
PDF

Download

Data sheet
PDF