Item comparison

SCHUKO socket outlet 16 A 250 V~with cover unit for individual installation
Standard 55

Overview

Specification: pure white matt

Order No.: 4440 27

Packing unit: 10/100

PS: 01

EAN: 4010337095064

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.
 

Technical data

Installation depth:
32 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
 

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
 

Download

Data sheet
PDF

Download

Data sheet
PDF