Item comparison

System 106 door station module

Overview

Specification: stainless steel

Order No.: 5565 920

Packing unit: 1

PS: 20

EAN: 4010337022480

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • Compact intercom module with integrated call button for communication between indoors and outdoors.
  • A high-quality microphone and weather-resistant loudspeaker ensure clear communication.
  • Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules).
  • All other Systems 106 modules (except intercom module) are supplied with power via the door station module.
 

Technical data

Power supply
System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device or via AS (DC 24 V 300 mA)

Power consumption
Maximum:
1 W
Stand-by mode:
240 mW

Connections
2-wire bus:
1 x plug terminal
AS:
1 x plug terminal
System:
2 x connector strip
Video (analogue):
1 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP54
 

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
 

Dimensions in mm

B 106,5 H 106,5 T 28,7