Item comparison

SCHUKO socket outlet 16 A 250 V~with inscription space
System 55
Danish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus)
System 55

Overview

Specification: anthracite

Order No.: 4457 28

Packing unit: 1/5

PS: 11

EAN: 4010337093336

Overview

Specification: pure white glossy

Order No.: 4422 03

Packing unit: 1/5

PS: 01

EAN: 4010337092322

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Technical data

Installation depth:
29 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
 

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Scope of supply

  • Inscription label “EDV” is enclosed.
 

Download

Data sheet
PDF

Download

Data sheet
PDF