Pushbutton sensor 4.95 for connection to 24 V control systems.
Pushbutton sensor 4.95 must be completed with rocker sets to be ordered separately. The operating surfaces of the rocker sets are made of high-quality three-millimetre thick real material such as glass, stainless steel or aluminium.
Two white status LEDs per rocker.
Measurement of the room temperature with integrated temperature sensor (PT1000).
Technical data
Button
Rated voltage:
AC/DC 24 V SELV
Current capacity:
20 mA per button
Output resistance:
880 Ω
LED
Rated voltage:
DC 24 V SELV
Current consumption:
approx. 1 mA per LED
Temperature sensor:
PT1000, class B
Protection class:
III
Installation depth:
16 mm
Ambient temperature:
-5 °C to +45 °C
Notes
Suitable for SELV circuits only.
Professional inscription by the Gira inscription servicewww.marking.gira.com.
Scope of supply
The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.