0

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert Insulation displacement connectors

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5696 03
26.52
4010337463368
1/5
01
black matt
5696 10
26.52
4010337463375
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337463368
Item no. 5696 03PU 1/5
GBP 26.52PS 01
black matt
EAN 4010337463375
Item no. 5696 10PU 1/5
GBP 26.52PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth
Insulation displacement connectors35 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert Insulation displacement connectors

EC Declaration of conformity

Item no. 5696 01 5696 03 5696 10

PDF, 54.73 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database