0

USB 3.0 type A insert Breakout cable

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5683 03
37.14
4010337462002
1
01
black matt
5683 10
37.14
4010337462026
1
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337462002
Item no. 5683 03PU 1
GBP 37.14PS 01
black matt
EAN 4010337462026
Item no. 5683 10PU 1
GBP 37.14PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Installation depth
Breakout cablemind. 46 mm
Length of the breakout cable200 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

USB 3.0 type A insert Breakout cable

EC Declaration of conformity

Item no. 5683 01 5683 03 5683 10

PDF, 51.88 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database