0

DVI (24+5) insert Gender changer

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5644 03
99.56
4010337460732
1/5
01
black matt
5644 10
99.56
4010337460749
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

pure white glossy
EAN 4010337460732
Item no. 5644 03PU 1/5
GBP 99.56PS 01
black matt
EAN 4010337460749
Item no. 5644 10PU 1/5
GBP 99.56PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Necessary accessories

Technical data

Installation depth
Gender changermind. 12 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

DVI (24+5) insert Gender changer

EC Declaration of conformity

Item no. 5644 01 5644 03 5644 10

PDF, 51.89 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
Kommunikationstechnik

Übersicht Technische Daten.

PDF, 100.74 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database