0

BNC insert, 2-gang Crimp connection

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5630 03
44.24
4010337460251
1/5
01
black matt
5630 10
44.24
4010337460268
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337460251
Item no. 5630 03PU 1/5
GBP 44.24PS 01
black matt
EAN 4010337460268
Item no. 5630 10PU 1/5
GBP 44.24PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Wave impedance50 Ω
Installation depth25 mm

Notes

  • Not suitable for mounting frames with hinged covers.
  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

BNC insert, 2-gang Crimp connection

EC Declaration of conformity

Item no. 5630 01 5630 03 5630 10

PDF, 172.45 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
Kommunikationstechnik

Übersicht Technische Daten.

PDF, 100.74 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database