Support ring Modular Jack, 2-gang Support ring, MJ-01 to MJ-10
Support ring MJ-01
5601 00
6.80
4010337460015
1/10
01
Support ring MJ-02
5602 00
6.80
4010337460022
1/10
01
Support ring MJ-03
5603 00
6.80
4010337460039
1/10
01
Support ring MJ-04
5604 00
6.80
4010337460046
1/10
01
Support ring MJ-05
5605 00
6.80
4010337460053
1/10
01
Support ring MJ-06
5606 00
6.80
4010337460060
1/10
01
Support ring MJ-07
5607 00
6.80
4010337460077
1/10
01
Support ring MJ-08
5608 00
6.80
4010337460084
1/10
01
Support ring MJ-09
5609 00
6.80
4010337460091
1/10
01
Support ring MJ-10
5610 00
6.80
4010337460107
1/10
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Dimensions |
| MJ-01, MJ02, MJ-07 | W 14.8 x H 19.5 mm |
| MJ-03 | W 14.8 x H 20.0 mm |
| MJ-04, MJ-09 | W 14.8 x H 19.3 mm |
| MJ-05 | W 16.7 x H 17.3 mm |
| MJ-06 | B 15,9 x H 18,3 mm |
| MJ-08 | W 14.8 x H 19.0 mm |
| MJ-10 | W 16.1 x H 18.5 mm |
Notes
For screw attachment only. Suitable for duct installation.
More links
Overview of the integration of modular jack RJ45 jacks in the Gira design lines
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database