0

System 106 call-button cover plate, 3-gang for call-button module

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
stainless steel
5543 920
44.01
4010337022657
1
20
aluminium
5543 926
-
4010337022640
-
-
traffic white (laquered)
5543 902
36.24
4010337022633
1
20
stainless steel V4A
5543 914
57.49
4010337092094
1
20
Bronze (PVD)
5543 921
57.49
4010337100966
1
20
black matt (lacquered)
5543 925
57.49
4010337100805
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

stainless steel
EAN 4010337022657
Item no. 5543 920PU 1
GBP 44.01PS 20
aluminium
EAN 4010337022640
Item no. 5543 926PU -
-PS -
traffic white (laquered)
EAN 4010337022633
Item no. 5543 902PU 1
GBP 36.24PS 20
stainless steel V4A
EAN 4010337092094
Item no. 5543 914PU 1
GBP 57.49PS 20
Bronze (PVD)
EAN 4010337100966
Item no. 5543 921PU 1
GBP 57.49PS 20
black matt (lacquered)
EAN 4010337100805
Item no. 5543 925PU 1
GBP 57.49PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Dimensions
3-gangH 78.6 x W 105.5 mm
Data sheet

Advertisement text

System 106 Call-up button / System 106 Call-up button cover plate

Operating instructions

Item no. 5541 .. 5542 .. 5543 .. 5547 .. 5549 ..

PDF, 767.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database