0

System 106 call-button cover plate, 1-gang for call-button module

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
stainless steel
5541 920
31.15
4010337022749
1
20
aluminium
5541 926
-
4010337022732
-
-
aluminium (anodised)
5541 916
26.51
4010337138150
1
20
traffic white (laquered)
5541 902
26.51
4010337022695
1
20
stainless steel V4A
5541 914
38.92
4010337092070
1
20
Bronze (PVD)
5541 921
38.92
4010337100942
1
20
black matt (lacquered)
5541 925
38.92
4010337100782
1
20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

stainless steel
EAN 4010337022749
Item no. 5541 920PU 1
GBP 31.15PS 20
aluminium
EAN 4010337022732
Item no. 5541 926PU -
-PS -
aluminium (anodised)
EAN 4010337138150
Item no. 5541 916PU 1
GBP 26.51PS 20
traffic white (laquered)
EAN 4010337022695
Item no. 5541 902PU 1
GBP 26.51PS 20
stainless steel V4A
EAN 4010337092070
Item no. 5541 914PU 1
GBP 38.92PS 20
Bronze (PVD)
EAN 4010337100942
Item no. 5541 921PU 1
GBP 38.92PS 20
black matt (lacquered)
EAN 4010337100782
Item no. 5541 925PU 1
GBP 38.92PS 20

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Technical data

Dimensions
1-gangH 25.3 x W 105.5 mm
Data sheet

Advertisement text

System 106 Call-up button / System 106 Call-up button cover plate

Operating instructions

Item no. 5541 .. 5542 .. 5543 .. 5547 .. 5549 ..

PDF, 767.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database