Rocker, 1-gang with arrow symbols and control window System 70
pure white glossy
5388 70
9.83
4010337127635
1/5
02
pure white matt (lacquered)
5388 72
14.45
4010337127642
1/5
02
anthracite (lacquered)
5388 73
14.45
4010337127697
1/5
02
black matt (lacquered)
5388 74
14.45
4010337127680
1/5
02
grey matt (lacquered)
5388 76
14.45
4010337127703
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Notes
Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Dimensions
| Width | 70.00 mm |
| Height | 70.00 mm |
Alternative rockers
Instructions for assembly.
Item no. 5369 ..
5370 ..
5371 ..
5372 ..
5386 ..
5387 ..
5388 ..
5389 ..
PDF, 3.01 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database