Rocker, 2-gang with arrow symbols System 70
pure white glossy
5387 70
12.02
4010337127574
1/5
02
pure white matt (lacquered)
5387 72
16.55
4010337127598
1/5
02
anthracite (lacquered)
5387 73
16.55
4010337127611
1/5
02
black matt (lacquered)
5387 74
16.55
4010337127604
1/5
02
grey matt (lacquered)
5387 76
16.55
4010337127628
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Features
Universally usable for either left or right rocker.
Notes
Using a metal top unit and/or metal cover frames can lead to impairments to the range.
Dimensions
| Width | 70.00 mm |
| Height | 70.00 mm |
Alternative rockers
Instructions for assembly.
Item no. 5369 ..
5370 ..
5371 ..
5372 ..
5386 ..
5387 ..
5388 ..
5389 ..
PDF, 3.01 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database