Rocker, 2-gang audio control System 55
cream white glossy
5384 01
11.92
4010337122739
1/5
02
pure white glossy
5384 03
11.92
4010337122746
1/5
02
pure white matt
5384 27
11.92
4010337122753
1/5
02
anthracite
5384 28
14.45
4010337122760
1/5
02
colour aluminium
5384 26
16.22
4010337122777
1/5
02
black matt
5384 005
16.22
4010337122784
1/5
02
grey matt
5384 015
16.22
4010337122791
1/5
02
stainless steel
5384 600
19.31
4010337122807
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Universally usable for either left or right rocker.
Notes
Using a metal top unit and/or metal cover frames can lead to impairments to the range.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database