0

Rocker, 2-gang blank System 70

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5370 70
10.63
4010337127239
1/5
02
pure white matt (lacquered)
5370 72
15.25
4010337127246
1/5
02
anthracite (lacquered)
5370 73
15.25
4010337127291
1/5
02
black matt (lacquered)
5370 74
15.25
4010337127253
1/5
02
grey matt (lacquered)
5370 76
15.25
4010337127307
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

pure white glossy
EAN 4010337127239
Item no. 5370 70PU 1/5
GBP 10.63PS 02
pure white matt (lacquered)
EAN 4010337127246
Item no. 5370 72PU 1/5
GBP 15.25PS 02
anthracite (lacquered)
EAN 4010337127291
Item no. 5370 73PU 1/5
GBP 15.25PS 02
black matt (lacquered)
EAN 4010337127253
Item no. 5370 74PU 1/5
GBP 15.25PS 02
grey matt (lacquered)
EAN 4010337127307
Item no. 5370 76PU 1/5
GBP 15.25PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • Button for operating the Gira One system.
  • Integrated temperature sensor for measuring the room temperature.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Operating functions

  • Switching of devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Floor-call button when combined with the Gira G1.
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Control of eNet devices
  • Door or garage door opener function.
  • Boost function.

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue) can be set.
  • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.
  • Universally usable for either left or right rocker.

Technical data

Gira One MediumTwisted pair (TP),YCYM 2 x 2 x 0.8
Test voltage4 kV (KNX/EIB bus line)
ConnectionConnection and junction terminal
Protection classIII
Installation depth15 mm
Ambient temperature-5 °C to +50 °C
Current consumption8 - 12 mA

Notes

  • Can be updated via the Gira Project Assistant (GPA)
  • The rockers are optionally interchangeable with alternative versions.
Data sheet

Advertisement text

Alternative rockers

Instructions for assembly.

Item no. 5369 .. 5370 .. 5371 .. 5372 .. 5386 .. 5387 .. 5388 .. 5389 ..

PDF, 3.01 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database