0

System 3000 operating top unit arrow symbols System 70

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
5361 70
32.23
4010337118268
1/5
02
pure white matt (lacquered)
5361 72
39.19
4010337118275
1/5
02
anthracite (lacquered)
5361 73
39.19
4010337118244
1/5
02
black matt (lacquered)
5361 74
39.19
4010337118282
1/5
02
grey matt (lacquered)
5361 76
39.19
4010337118251
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

pure white glossy
EAN 4010337118268
Item no. 5361 70PU 1/5
GBP 32.23PS 02
pure white matt (lacquered)
EAN 4010337118275
Item no. 5361 72PU 1/5
GBP 39.19PS 02
anthracite (lacquered)
EAN 4010337118244
Item no. 5361 73PU 1/5
GBP 39.19PS 02
black matt (lacquered)
EAN 4010337118282
Item no. 5361 74PU 1/5
GBP 39.19PS 02
grey matt (lacquered)
EAN 4010337118251
Item no. 5361 76PU 1/5
GBP 39.19PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Necessary accessories

Optional accessories

Technical data

Ambient temperature-20°C to +45°C
Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 operating top unit arrow symbols

EC Declaration of conformity

Item no. 5361 005 5361 01 5361 015 5361 03 5361 26 5361 27 5361 28 5361 70 5361 72 5361 73 5361 74 5361 76 5361 112 5361 600

PDF, 196.43 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database