Button with rocker, 2-gang for Gira One and KNX System 70
pure white glossy
5173 70
98.74
4010337116615
1/5
06
pure white matt (lacquered)
5173 72
104.34
4010337116622
1/5
06
anthracite (lacquered)
5173 73
104.34
4010337116592
1/5
06
black matt (lacquered)
5173 74
104.34
4010337116639
1/5
06
grey matt (lacquered)
5173 76
104.34
4010337116608
1/5
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Features
Button for operating the Gira One system. Integrated temperature sensor for measuring the room temperature. Programming and start-up with the Gira Project Assistant (GPA), from version 5.0. Encrypted data transfer between the Gira One devices.
Operating functions
Switching of devices, such as lights, socket outlets or pumps. Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings). Convenient group control of switching, dimming, shading and ventilation devices. Calling up of scene variants. Use as a staircase button to activate the staircase function for switching and dimming devices. Floor-call button when combined with the Gira G1. Control of Sonos audio devices. Door or garage door opener function.
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Brightness value of the status LED can be set to 5 different levels, as well as off. Colour of the status LED (red, green, blue) can be set. Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.
Technical data
| Gira One Medium | Twisted pair (TP),YCYM 2 x 2 x 0.8 |
| Test voltage | 4 kV (KNX/EIB bus line) |
| Connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 15 mm |
| Ambient temperature | -5 °C to +50 °C |
| Current consumption | 8 - 12 mA |
Notes
Can be updated via the Gira Project Assistant (GPA) The rockers are optionally interchangeable with alternative versions.
Button, rocker for Gira One
Operating instructions
Operating instructions.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 3.33 MB
Button, rocker for KNX
Operating instructions
Operating instructions.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 3.44 MB
Button, rocker for KNX
Technical documentation
Technical documentation.
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
PDF, 4.88 MB
Button, rocker for KNX
Product database
Product database from ETS5.7.3
Item no. 5171 ..
5172 ..
5173 ..
5174 ..
5175 ..
ZIP, 4.02 MB
Gira One
Guides/System basics
System basics
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database