0

Wall mount for KNX Gira HomeServer 4

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2098 00
75.19
4010337884613
1
05

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337884613
Item no. 2098 00PU 1
GBP 75.19PS 05

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Bracket with strain relief makes it easy to mount the Gira HomeServer 4 on the wall.

Technical data

Dimensions
W x H x D195 x 292 x 21.5 mm
Data sheet

Advertisement text

Wall mount for Gira HomeServer 4

Mounting manual.

Item no. 2098 00

PDF, 48.87 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database