0

eNet wireless control unit DALI, 1-gang Mini

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5422 00
136.87
4010337774198
1/5
42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337774198
Item no. 5422 00PU 1/5
GBP 136.87PS 42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The eNet wireless control unit DALI enables switching and brightness adjustment of DALI lights.
  • Joint operation of all connected DALI ballasts, broadcast.
  • DALI power supply for a maximum of twelve devices.
  • Parallel connection of up to six DALI wireless control units Mini to supply power to up to 72 devices.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status feedback to eNet radio transmitter.
  • Short-circuit and excess-temperature protection.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 2 W
Ambient temperature-25 °C to +70 °C
DALI rated voltageDC 16 V
Output currentmax. 24 mA
Connection cross sectionMax. 4 mm²
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
Dimensions
W x H53 x 28 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

DALI light control
More

Data sheet

Advertisement text

eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless control unit DALI, 1-gang Mini

PSTI Statement of Compliance

Item no. 5422 00

PDF, 279.65 KB

Download
eNet wireless control unit DALI, 1-gang Mini

EC Declaration of conformity

Item no. 5422 00

PDF, 186.12 KB

Download
Wireless DALI control unit, 1-gang Mini

Operating instructions.

Item no. 5422 00

PDF, 352.36 KB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database