0

Bus coupler for KNX insert

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
0570 00
108.68
4010337570004
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 06/2027.

EAN 4010337570004
Item no. 0570 00PU 1/5
GBP 108.68PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 06/2027.

Optional accessories

Features

  • The bus coupler is the interface between the bus and the application module for KNX, e.g. info display, RS232 data interface, automatic control switch.
  • The bus coupler can receive, send, and evaluate messages.
  • The bus coupler contains the address, the system program, and user-specific programs.
  • Programming the physical address is authorised by pressing the programming button.
  • Status display via red programming LED.

Technical data

KNX mediumTP256
KNX connectionConnection and junction terminal
Installation depth23 mm
Ambient temperature-5 °C to +45 °C

Notes

  • For device box with screw attachment only.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 057000

RFA, 308 KB

Download
IFC file for BIM (Building information modeling)

Item no. 057000

IFC, 14.77 KB

Download
Bus coupler

Operating instructions.

Item no. 0570 00

PDF, 214.87 KB

Download
Bus coupler

Product database from ETS2

Item no. 0570 00

VD1, 10.47 KB

Download
Bus coupler for KNX insert

PSTI Statement of Compliance

Item no. 0570 00

PDF, 279.36 KB

Download
Bus coupler for KNX insert

EC Declaration of conformity

Item no. 0570 00

PDF, 152.96 KB

Download
Busankoppler

Technische Dokumentation.

Item no. 0570 00

PDF, 76.21 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database