0

Gira E2 cover frame pure white matt

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 22
6.99
4010337211228
1/10/100
01
1.5-gang
1001 22
-
4010337881322
-
-
2-gang
0212 22
9.60
4010337212225
1/10/100
01
2-gang, without crossbar
1002 22
9.60
4010337002222
1/10
01
3-gang
0213 22
17.52
4010337213222
1/5
01
4-gang
0214 22
28.31
4010337214229
1/5
01
5-gang
0215 22
43.19
4010337215226
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211228
Item no. 0211 22PU 1/10/100
GBP 6.99PS 01
1.5-gang
EAN 4010337881322
Item no. 1001 22PU -
-PS -
2-gang
EAN 4010337212225
Item no. 0212 22PU 1/10/100
GBP 9.60PS 01
2-gang, without crossbar
EAN 4010337002222
Item no. 1002 22PU 1/10
GBP 9.60PS 01
3-gang
EAN 4010337213222
Item no. 0213 22PU 1/5
GBP 17.52PS 01
4-gang
EAN 4010337214229
Item no. 0214 22PU 1/5
GBP 28.31PS 01
5-gang
EAN 4010337215226
Item no. 0215 22PU 1/5
GBP 43.19PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 021422

RFA, 312 KB

Download
IFC file for BIM (Building information modeling)

Item no. 021422

IFC, 12.7 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Cradle to Cradle Certified

PDF, 453.76 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database