Gira Event cover frame anthracite with anthracite intermediate frame
1-gang
0211 08
10.95
4010337211082
1/10
11
2-gang
0212 08
16.70
4010337212089
1/10
11
2-gang, without crossbar
1002 08
16.70
4010337002086
1/10
11
3-gang
0213 08
27.43
4010337213086
1/5
11
4-gang
0214 08
44.27
4010337214083
1/5
11
5-gang
0215 08
67.44
4010337215080
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 161.10 mm |
| Depth | 11.40 mm |
More links
Gira Event - Unusual form, classic colouring
More
Revit file for BIM (Building information modeling)
Item no. 021208
RFA, 380 KB
IFC file for BIM (Building information modeling)
Item no. 021208
IFC, 15.1 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database