0

Gira TX_44 cover frame anthracite

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 67
17.19
4010337211679
1/5
13
2-gang
0212 67
24.11
4010337212676
1/5
13
3-gang
0213 67
47.43
4010337213673
1/5
13
4-gang
0214 67
76.23
4010337214670
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211679
Item no. 0211 67PU 1/5
GBP 17.19PS 13
2-gang
EAN 4010337212676
Item no. 0212 67PU 1/5
GBP 24.11PS 13
3-gang
EAN 4010337213673
Item no. 0213 67PU 1/5
GBP 47.43PS 13
4-gang
EAN 4010337214670
Item no. 0214 67PU 1
GBP 76.23PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Spare part

Features

  • Halogen-free, impact-resistant, break-proof, UV-resistant, weather-resistant and microbiologically safe material

Notes

  • Frames are easy to install without tools; disassembly requires a screwdriver T9 or T10.
  • Wall plug mounting is possible.
  • Centre inserts safeguarded against disassembly.

Scope of delivery

  • With sealing flange.

More links

Gira TX_44 - Water-protected and rugged
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 021167

RFA, 372 KB

Download
IFC file for BIM (Building information modeling)

Item no. 021167

IFC, 11.59 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira TX44

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 194.85 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database