0

Gira E2 cover frame colour aluminium

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 25
11.34
4010337211259
1/10/100
11
2-gang
0212 25
17.22
4010337212256
1/10
11
2-gang, without crossbar
1002 25
17.22
4010337002253
1/10
11
3-gang
0213 25
28.31
4010337213253
1/5
11
4-gang
0214 25
45.99
4010337214250
1/5
11
5-gang
0215 25
69.98
4010337215257
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337211259
Item no. 0211 25PU 1/10/100
GBP 11.34PS 11
2-gang
EAN 4010337212256
Item no. 0212 25PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337002253
Item no. 1002 25PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337213253
Item no. 0213 25PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337214250
Item no. 0214 25PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337215257
Item no. 0215 25PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

More links

Gira E2 - Highly reduced design
More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 021125

RFA, 360 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 021125

IFC, 9.27 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database