0

Button with rocker, 2-gang for Gira One and KNX System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
5173 01
96.71
4010337090533
1/5
06
pure white glossy
5173 03
96.71
4010337090540
1/5
06
pure white matt
5173 27
96.71
4010337090557
1/5
06
anthracite
5173 28
99.24
4010337090564
1/5
06
colour aluminium
5173 26
102.30
4010337090571
1/5
06
black matt
5173 005
102.30
4010337090588
1/5
06
grey matt
5173 015
102.30
4010337090601
1/5
06
stainless steel
5173 600
108.93
4010337090595
1/5
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337090533
Item no. 5173 01PU 1/5
GBP 96.71PS 06
pure white glossy
EAN 4010337090540
Item no. 5173 03PU 1/5
GBP 96.71PS 06
pure white matt
EAN 4010337090557
Item no. 5173 27PU 1/5
GBP 96.71PS 06
anthracite
EAN 4010337090564
Item no. 5173 28PU 1/5
GBP 99.24PS 06
colour aluminium
EAN 4010337090571
Item no. 5173 26PU 1/5
GBP 102.30PS 06
black matt
EAN 4010337090588
Item no. 5173 005PU 1/5
GBP 102.30PS 06
grey matt
EAN 4010337090601
Item no. 5173 015PU 1/5
GBP 102.30PS 06
stainless steel
EAN 4010337090595
Item no. 5173 600PU 1/5
GBP 108.93PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Function in the Gira One system

  • Button for operating the Gira One system.
  • Integrated temperature sensor for measuring the room temperature.
  • Button and rocker function.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Operating functions

  • Operation with button or rocker function.

New from GPA V6.2:

  • - In the button function operating mode, each button can operate the following functions:- Switching, dimming, shading and ventilation, scene- In the rocker function operating mode, each rocker can operate the following functions- Switching, dimming, shading and ventilation, staircase, floor call (G1), Sonos audio control, garage door, door opener, boost
  • Switching devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Floor-call button when combined with the Gira G1.
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Controls eNet devices.
  • Door or garage door opener function.
  • Boost function.

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue) can be set.
  • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.

Function in the Gira KNX system

  • Button for KNX and Gira One with integrated bus coupler.
  • Integrated temperature sensor.
  • Rocker function or button function can be set for each operating surface.
  • Control of up to four functions possible using the button function of the KNX button.

Operating functions

  • The button or rocker function operating concept can be parametrised.
  • Switching, dimming and colour temperature, colour control and brightness, blinds, value transmitter, scene auxiliary unit, two-channel operation and controller auxiliary unit.
  • Switching: The command when pressing and / or releasing is adjustable (No reaction, Switch on, Switch off, Switch over).
  • Dimming and colour temperature: Brightness and/or colour temperature, the command when pressing, the time between switching and dimming, the dimming in different steps, the telegram repetition if pressed for a long time and the sending of a stop telegram at the end of pressing can be set.
  • Colour control and brightness: Colour cycle or brightness adjustment, the command when pressing, the time between switching and dimming, the start value, the increment and the time between two telegrams can be set.
  • Blinds: The command when pressed and the operating concept are adjustable. The operating concept can be adapted in the times for short and long actuation and slat adjustment.
  • Value transmitter: The mode of operation (1-byte, 2-byte, 3-byte or 6-byte value transmitter) and the value are adjustable.
  • Scene auxiliary unit: The mode of operation (with or without memory function) and the scene number are adjustable.
  • 2-channel operation: Up to two telegrams can be sent to the KNX by pressing a button. The operating concept can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Controller auxiliary unit: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and setpoint adjustment) can be set.
  • Function for disabling individual buttons and rockers.

Controller auxiliary unit properties

  • The controller auxiliary unit can be parametrised as the function of a rocker or button. Control of a room temperature controller (operating modes, presence function and setpoint adjustment).
  • Evaluation of the controller status via status LED.
  • Temperature measurement can be activated. Measurement of the room temperature with an internal sensor or optionally by creating a measured value of the internally measured temperature with an external temperature.

Functions of the status LEDs

  • The function selection is made for each status LED. The following functions can be parametrised: always OFF, always ON, actuation display, telegram acknowledgement, status display, control with separate LED object, operating mode display, controller status display, presence status display and setpoint adjustment.
  • Colour can be parametrised. The colour selection is performed either for all status LEDs or separately for each status LED of the device. The status LEDs can light up optionally in red, green or blue.
  • The brightness of the status LED can be adjusted in five steps. With night-time reduction, the brightness of the status LEDs can be reduced in the night hours by means of a communication object.

Technical data

Gira One MediumTwisted pair (TP),YCYM 2 x 2 x 0.8
KNX mediumTP256
Test voltage4 kV (KNX/EIB bus line)
ConnectionConnection and junction terminal
Protection classIII
Installation depth15 mm
Ambient temperature-5 °C to +50 °C
Current consumption8 - 12 mA

Notes

  • KNX Data Secure compatible.
  • Can be updated via the Gira Project Assistant (GPA).
  • The rockers are optionally interchangeable with alternative versions.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 6.2.
  • Encrypted data transfer between the Gira One devices.
Datenblatt


Ausschreibungstexte


Button, rocker for Gira One
Operating instructions

Operating instructions.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 3.33 MB

Download
Button, rocker for KNX
Operating instructions

Operating instructions.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 3.44 MB

Download
Button, rocker for KNX
Technical documentation

Technical documentation.

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

PDF, 4.88 MB

Download
Button, rocker for KNX
Product database

Product database from ETS5.7.3

Item no. 5171 .. 5172 .. 5173 .. 5174 .. 5175 ..

ZIP, 4.02 MB

Download
Gira One
Guides/System basics

System basics

PDF, 49.45 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database