0

Surface-mounted housing, including cover frame 2-gang for Standard 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
1062 01
30.17
4010337076780
1/5
13
pure white glossy
1062 03
30.17
4010337076773
1/5
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337076780
Item no. 1062 01PU 1/5
GBP 30.17PS 13
pure white glossy
EAN 4010337076773
Item no. 1062 03PU 1/5
GBP 30.17PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Technical data

Dimensions
1-gangW 80.8 x H 80.8 x D 59.2 mm
2-gangW 151.9 x H 80.8 x D 59.2 mm
3-gangW 223.4 x H 80.8 x D 59.2 mm

Scope of delivery

  • Cover frame, adapter for cable entry and cable entry for channel 15x15 mm are included with delivery.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database