0

Rocker switch insert 10 AX 250 V~ 2-way switch, 2-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
with mounting claws
3108 00
26.39
4010337038979
1/10
01
without mounting claws
3818 00
26.39
4010337038757
1/10
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

with mounting claws
EAN 4010337038979
Item no. 3108 00PU 1/10
GBP 26.39PS 01
without mounting claws
EAN 4010337038757
Item no. 3818 00PU 1/10
GBP 26.39PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Can also be used with 1-gang rocker.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.

Technical data

Installation depth32 mm
Connection cross section
For rigid and flexible conductors up to2.5 mm²
Rated output
LEDi/CFLi100 W

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database