0

CO2 sensor with humidity and room temperature controller for KNX System 55

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2104 01
-
4010337084464
-
-
pure white glossy
2104 03
-
4010337084471
-
-
pure white matt
2104 27
-
4010337084495
-
-
anthracite
2104 28
-
4010337084501
-
-
colour aluminium
2104 26
-
4010337084488
-
-
black matt
2104 005
-
4010337037231
-
-
grey matt
2104 015
-
4010337083047
-
-
stainless steel
2104 600
-
4010337021506
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

cream white glossy
EAN 4010337084464
Item no. 2104 01PU -
-PS -
pure white glossy
EAN 4010337084471
Item no. 2104 03PU -
-PS -
pure white matt
EAN 4010337084495
Item no. 2104 27PU -
-PS -
anthracite
EAN 4010337084501
Item no. 2104 28PU -
-PS -
colour aluminium
EAN 4010337084488
Item no. 2104 26PU -
-PS -
black matt
EAN 4010337037231
Item no. 2104 005PU -
-PS -
grey matt
EAN 4010337083047
Item no. 2104 015PU -
-PS -
stainless steel
EAN 4010337021506
Item no. 2104 600PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

Features

  • Limit value monitoring for CO2 concentration and humidity.
  • Dewpoint alert for cooling ceilings and conservatories, for example, to prevent potential mould growth.
  • Two binary inputs for connecting zero-voltage contacts.
  • Logic gates for simple linking functions.

Sensor

  • Up to four different limits can be set for the CO2-sensor.
  • Adaptation to current sea level above NN.
  • Max. two limit values can be set for the humidity sensor.

Controller

  • 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators/cooling units.
  • Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: continuous PI control, switching PI control (PWM), and switching 2-point control (on/off).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour can be configured following bus voltage recovery.
  • Telegram rate limiting.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible.
  • Blind function: command can be set with rising edge (no function, UP, DOWN, SW), operating concept can be parameterised, time between short and long-term operation adjustable, slat adjustment time adjustable.
  • Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.

Technical data

KNX mediumTP1-64
Measurement range
CO<sub>2</sub> concentration0 to 2,000 ppm
Humidity10 to 95% rel. humidity
Cable length, inputsMax. 5 m
Protection classIII
Connection cross section
maximum2.5 mm²
Installation depth23 mm
Ambient temperature0 °C to +45 °C

Notes

  • The CO2-sensor does not have any operating or display elements.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • A separate bus coupler is not required to operate the CO2-sensor.
Datenblatt


Ausschreibungstexte


CO2-Sensor with humidity and room temperature controller
Operating instructions

Operating instructions.

Item no. 2104 ..

PDF, 1.09 MB

Download
CO2-Sensor with humidity and room temperature controller
Technical documentation

Technical documentation.

Item no. 2104 ..

PDF, 5.84 MB

Download
CO2-Sensor with humidity and room temperature controller
Product database

Product database from ETS3.0d, 5.654 KByte.

Item no. 2104 ..

VD4, 5.52 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 304.54 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database