Rocker switch and rocker button insert 10 A 250 V~ 2-way switch/2-way momentary contact
with mounting claws
3139 00
26.76
4010337039136
1/10
01
without mounting claws
3869 00
26.76
4010337064565
1
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Wippen
Features
Rocker switch and button in which the left rocker is laid out as a switch and the right rocker is laid out as a push button. For switching and colour control of an LED orientation light. For controlling motion detectors manually. For activating dimmer auxiliary units. For controlling switched lighting. Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Quick mounting (3.5 turns per mounting claw). Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database