0

Upright rocker, 2-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
3495 66
13.91
4010337065708
1
13
anthracite (lacquered)
3495 67
17.48
4010337065715
1
13
colour aluminium (lacquered)
3495 65
17.48
4010337065692
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337065708
Item no. 3495 66PU 1
GBP 13.91PS 13
anthracite (lacquered)
EAN 4010337065715
Item no. 3495 67PU 1
GBP 17.48PS 13
colour aluminium (lacquered)
EAN 4010337065692
Item no. 3495 65PU 1
GBP 17.48PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected flush-mounted IP44

Dimensions

Width67.00 mm
Height67.00 mm
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database