0

Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white glossy
3140 03
74.64
4010337042761
1
01
pure white matt
3140 27
74.64
4010337042785
1
01
anthracite
3140 28
77.16
4010337042792
1
11
colour aluminium
3140 26
81.08
4010337042778
1
11
black matt
3140 005
81.08
4010337065104
1
11
grey matt
3140 015
81.08
4010337127154
1
11
stainless steel (lacquered)
3140 600
84.80
4010337045410
1
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white glossy
EAN 4010337042761
Item no. 3140 03PU 1
GBP 74.64PS 01
pure white matt
EAN 4010337042785
Item no. 3140 27PU 1
GBP 74.64PS 01
anthracite
EAN 4010337042792
Item no. 3140 28PU 1
GBP 77.16PS 11
colour aluminium
EAN 4010337042778
Item no. 3140 26PU 1
GBP 81.08PS 11
black matt
EAN 4010337065104
Item no. 3140 005PU 1
GBP 81.08PS 11
grey matt
EAN 4010337127154
Item no. 3140 015PU 1
GBP 81.08PS 11
stainless steel (lacquered)
EAN 4010337045410
Item no. 3140 600PU 1
GBP 84.80PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The hotel-card switch can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.

Technical data

Installation depth32 mm
Connection cross section
For rigid and flexible conductors up to2.5 mm²
Rated output
LEDi/CFLi100 W

Notes

  • Further versions are available upon request.
  • The screw-in clamp piece provides increased theft protection.

More links

Link to the switch overview tool order numbers old/new
More

Datenblatt

Ausschreibungstexte

Rocker switch, pushbutton switch, rocker button

EC Declaration of conformity

Item no. 3101 00 3102 00 3102 10 3102 11 3102 12 3102 13 3102 30 3102 31 3102 35 3104 005 3104 01 3104 03 3104 26 3104 27 3104 28 3105 00 3105 10 3105 11 3105 12 3105 13 3105 30 3105 35 3106 00 3106 10 3106 11 3106 12 3106 13 3106 14 3106 14 3106 30 3106 31 3106 35 3107 00 3107 10 3107 11 3107 12 3107 13 3107 30 3107 35 3108 00 3109 00 3112 00 3112 10 3112 11 3112 12 3112 30 3112 35 3115 00 3116 00 3116 10 3116 11 3116 13 3116 30 3116 31 3116 35 3122 00 3125 00 3126 00 3127 00 3128 00 3135 00 3136 00 3139 00 3140 005 3140 01 3140 015 3140 03 3140 26 3140 27 3140 28 3140 70 3140 72 3140 73 3140 74 3140 76 3140 600 3146 10 3146 11 3146 12 3146 13 3147 00 3150 00 3151 00 3152 00 3152 10 3152 11 3152 30 3152 31 3152 35 3153 00 3153 30 3155 00 3156 00 3156 10 3156 11 3156 12 3156 13 3156 30 3156 31 3156 35 3158 00 3158 10 3158 11 3158 13 3159 00 3159 10 3159 11 3159 13 3176 00 3186 00 3186 30 3546 00 3565 00 3586 00 3812 00 3815 00 3816 00 3817 00 3818 00 3819 00 3822 00 3823 00 3825 00 3826 00 3835 00 3836 00 3837 00 3838 00 3842 00 3845 00 3865 00 3867 00 3869 00 3870 00 3871 00 3872 00 3875 00 3876 00 3878 00 3879 00 3902 00 3906 00 3907 00 3908 00 3912 00 3915 00 3916 00 3939 00 3947 00 3950 00 3951 00 3952 00 3955 00 3956 00 3958 00 3958 00 3959 00

PDF, 176.5 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database