0

Gira E2 flush-mounted installation box

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
2891 00
6.14
4010337049784
1
01
2-gang
2892 00
8.78
4010337049791
1
01
3-gang
2893 00
11.40
4010337049807
1
01
4-gang
2894 00
14.04
4010337049814
1
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337049784
Item no. 2891 00PU 1
GBP 6.14PS 01
2-gang
EAN 4010337049791
Item no. 2892 00PU 1
GBP 8.78PS 01
3-gang
EAN 4010337049807
Item no. 2893 00PU 1
GBP 11.40PS 01
4-gang
EAN 4010337049814
Item no. 2894 00PU 1
GBP 14.04PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Installation in masonry by mounting the Gira E2 flush-mounted installation box, e.g. fixing it in place with plaster. Mounting of the device box in the flush-mounted installation box as with a standard cavity wall box.

Technical data

Dimensions
1-gangW 92.5 x H 91.5 x D 64 mm
2-gangW 92.5 x H 162.5 x D 64 mm
3-gangW 92.5 x H 233.5 x D 64 mm
4-gangW 92.5 x H 304.5 x D 64 mm
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 289200

RFA, 312 KB

Download
IFC file for BIM (Building information modeling)

Item no. 289200

IFC, 17.7 KB

Download
E2 flush-mounted box

Dimensions of the E2 flush-mounted box 1 - 4-gang.

PDF, 119.21 KB

Download
E2 installation instructions

Instructions for flat installation.

PDF, 224.53 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database