0

Inscription sheets for LED signal light, LED orientation light 51 x 51 mm 15 labelling fields

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
transparent
2870 00
17.76
4010337052418
1
09
pure white
2870 02
17.76
4010337052425
1
09

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

transparent
EAN 4010337052418
Item no. 2870 00PU 1
GBP 17.76PS 09
pure white
EAN 4010337052425
Item no. 2870 02PU 1
GBP 17.76PS 09

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Pre-cut inscription sheets made from PET film inDIN A4 format.

Notes

  • Inscription sheets can only be printed with a laser printer.

More links

To design your print, enter the Gira order number of your text labels on the following website.
More

Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database