British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
cream white glossy
2830 01
23.19
4010337830016
1/10
29
pure white glossy
2830 03
23.19
4010337830030
1/10
29
anthracite
2830 28
25.54
4010337830283
1/10
29
colour aluminium
2830 26
29.04
4010337830269
1/10
29
black matt
2830 005
29.04
4010337038580
1/10
29
grey matt
2830 015
29.04
4010337087113
1/10
29
stainless steel (lacquered)
2830 600
32.30
4010337022022
1/10
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
| Rated output | 100 W LED load (IEC 60669) |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database