British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole
cream white glossy
2821 01
32.67
4010337035886
1/10
29
pure white glossy
2821 03
32.67
4010337035893
1/10
29
anthracite
2821 28
35.08
4010337035909
1/10
29
colour aluminium
2821 26
38.75
4010337035916
1/10
29
black matt
2821 005
38.75
4010337053361
1/10
29
grey matt
2821 015
38.75
4010337087106
1/10
29
stainless steel (lacquered)
2821 600
-
4010337035930
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Installation depth | 16 mm |
| Connection cross section |
| for conductors up to | 2 x 6 mm² or1 x 10 mm² |
Notes
Individual device. Cannot be combined.
British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole
EC Declaration of conformity
Item no. 2821 005
2821 01
2821 015
2821 03
2821 26
2821 28
2821 600
PDF, 160.21 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database