British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched System 55
cream white glossy
2811 01
21.92
4010337035824
1/5
29
pure white glossy
2811 03
21.92
4010337035831
1/5
29
anthracite
2811 28
24.38
4010337035848
1/5
29
colour aluminium
2811 26
28.04
4010337035855
1/5
29
black matt
2811 005
28.04
4010337053354
1/5
29
grey matt
2811 015
28.04
4010337087083
1/5
29
stainless steel (lacquered)
2811 600
31.46
4010337035879
1/5
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
For screw attachment only.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| maximum | 2 x 2.5 mm² |
British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched System 55
EC Declaration of conformity
Item no. 2811 005
2811 01
2811 015
2811 03
2811 26
2811 28
2811 600
PDF, 151.82 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database