0

British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2811 01
21.92
4010337035824
1/5
29
pure white glossy
2811 03
21.92
4010337035831
1/5
29
anthracite
2811 28
24.38
4010337035848
1/5
29
colour aluminium
2811 26
28.04
4010337035855
1/5
29
black matt
2811 005
28.04
4010337053354
1/5
29
grey matt
2811 015
28.04
4010337087083
1/5
29
stainless steel (lacquered)
2811 600
31.46
4010337035879
1/5
29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337035824
Item no. 2811 01PU 1/5
GBP 21.92PS 29
pure white glossy
EAN 4010337035831
Item no. 2811 03PU 1/5
GBP 21.92PS 29
anthracite
EAN 4010337035848
Item no. 2811 28PU 1/5
GBP 24.38PS 29
colour aluminium
EAN 4010337035855
Item no. 2811 26PU 1/5
GBP 28.04PS 29
black matt
EAN 4010337053354
Item no. 2811 005PU 1/5
GBP 28.04PS 29
grey matt
EAN 4010337087083
Item no. 2811 015PU 1/5
GBP 28.04PS 29
stainless steel (lacquered)
EAN 4010337035879
Item no. 2811 600PU 1/5
GBP 31.46PS 29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth29 mm
Connection cross section
maximum2 x 2.5 mm²
Datenblatt

Ausschreibungstexte

British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched System 55

EC Declaration of conformity

Item no. 2811 005 2811 01 2811 015 2811 03 2811 26 2811 28 2811 600

PDF, 151.82 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database