British Standard Fused spur connection unit (BS 1363-4) 13 A 250 V~ switched System 55
cream white glossy
2785 01
21.09
4010337079910
1/5
29
pure white glossy
2785 03
21.09
4010337079927
1/5
29
anthracite
2785 28
23.41
4010337079941
1/5
29
colour aluminium
2785 26
26.96
4010337079934
1/5
29
black matt
2785 005
26.96
4010337037101
1/5
29
grey matt
2785 015
26.96
4010337086994
1/5
29
stainless steel (lacquered)
2785 600
30.18
4010337022244
1/5
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
For screw attachment only.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| maximum | 2 x 2.5 mm² |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database