British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm
cream white glossy
2784 01
24.40
4010337079859
1/5
29
pure white glossy
2784 03
24.40
4010337079866
1/5
29
anthracite
2784 28
26.74
4010337079880
1/5
29
colour aluminium
2784 26
30.25
4010337079873
1/5
29
black matt
2784 005
30.25
4010337036487
1/5
11
grey matt
2784 015
30.25
4010337086758
1
11
stainless steel (lacquered)
2784 600
33.52
4010337022176
1/5
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
For screw attachment only.
British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm
EC Declaration of conformity
Item no. 2784 005
2784 01
2784 015
2784 03
2784 26
2784 28
2784 600
PDF, 134.11 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database