0

British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2782 01
18.12
4010337079729
1/5
29
pure white glossy
2782 03
18.12
4010337079736
1/5
29
anthracite
2782 28
20.45
4010337079750
1/5
29
colour aluminium
2782 26
24.01
4010337079743
1/5
29
black matt
2782 005
24.01
4010337036470
1/5
11
grey matt
2782 015
24.01
4010337086413
1/5
11
stainless steel (lacquered)
2782 600
27.24
4010337022138
1/5
29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337079729
Item no. 2782 01PU 1/5
GBP 18.12PS 29
pure white glossy
EAN 4010337079736
Item no. 2782 03PU 1/5
GBP 18.12PS 29
anthracite
EAN 4010337079750
Item no. 2782 28PU 1/5
GBP 20.45PS 29
colour aluminium
EAN 4010337079743
Item no. 2782 26PU 1/5
GBP 24.01PS 29
black matt
EAN 4010337036470
Item no. 2782 005PU 1/5
GBP 24.01PS 11
grey matt
EAN 4010337086413
Item no. 2782 015PU 1/5
GBP 24.01PS 11
stainless steel (lacquered)
EAN 4010337022138
Item no. 2782 600PU 1/5
GBP 27.24PS 29

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth20 mm
Connection cross section
maximum2 x 4 mm² + 2.5 mm²
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database