British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm
cream white glossy
2782 01
18.12
4010337079729
1/5
29
pure white glossy
2782 03
18.12
4010337079736
1/5
29
anthracite
2782 28
20.45
4010337079750
1/5
29
colour aluminium
2782 26
24.01
4010337079743
1/5
29
black matt
2782 005
24.01
4010337036470
1/5
11
grey matt
2782 015
24.01
4010337086413
1/5
11
stainless steel (lacquered)
2782 600
27.24
4010337022138
1/5
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
For screw attachment only.
Technical data
| Installation depth | 20 mm |
| Connection cross section |
| maximum | 2 x 4 mm² + 2.5 mm² |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database