0

EnOcean wireless wall transmitter, 1-gang System 55

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2421 01
90.65
4010337463825
1
02
pure white glossy
2421 03
90.65
4010337463832
1
02
pure white matt
2421 27
90.65
4010337463849
1
02
anthracite
2421 28
93.20
4010337463856
1
02
colour aluminium
2421 26
97.10
4010337463870
1
02
black matt
2421 005
-
4010337037088
-
-
grey matt
2421 015
-
4010337084136
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

cream white glossy
EAN 4010337463825
Item no. 2421 01PU 1
GBP 90.65PS 02
pure white glossy
EAN 4010337463832
Item no. 2421 03PU 1
GBP 90.65PS 02
pure white matt
EAN 4010337463849
Item no. 2421 27PU 1
GBP 90.65PS 02
anthracite
EAN 4010337463856
Item no. 2421 28PU 1
GBP 93.20PS 02
colour aluminium
EAN 4010337463870
Item no. 2421 26PU 1
GBP 97.10PS 02
black matt
EAN 4010337037088
Item no. 2421 005PU -
-PS -
grey matt
EAN 4010337084136
Item no. 2421 015PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 02/2025.

Features

  • Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Encrypted or unencrypted wireless transmission possible.

Technical data

Wireless frequency868.3 MHz
Range
in free fieldup to 300 m
in buildingsapprox. 30 m
Ambient temperature-25 °C to +65 °C
Humidity0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.

Scope of delivery

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Datenblatt


Ausschreibungstexte


EnOcean wireless wall transmitter
Operating instructions

Operating instructions.

Item no. 2421 .. 2422 ..

PDF, 620.49 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database