0

System 3000 motion detector 1.10 m Standard and relay insert

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2395 01
-
4010337028857
-
-
pure white glossy
2395 03
-
4010337028864
-
-
pure white matt
2395 27
-
4010337028901
-
-
anthracite
2395 28
-
4010337028918
-
-
colour aluminium
2395 26
-
4010337028895
-
-
stainless steel (lacquered)
2395 600
-
4010337059691
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 10/2024.

cream white glossy
EAN 4010337028857
Item no. 2395 01PU -
-PS -
pure white glossy
EAN 4010337028864
Item no. 2395 03PU -
-PS -
pure white matt
EAN 4010337028901
Item no. 2395 27PU -
-PS -
anthracite
EAN 4010337028918
Item no. 2395 28PU -
-PS -
colour aluminium
EAN 4010337028895
Item no. 2395 26PU -
-PS -
stainless steel (lacquered)
EAN 4010337059691
Item no. 2395 600PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 10/2024.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Test run for function testing.
  • Operation with neutral conductor connection.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity25, 50, 75, 100 %
Protection classIP20
Delay timeapprox. 2 min fixed
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Ambient temperature-20 °C to +45 °C
Rated voltageAC 230 V, 50/60 Hz
Standby0.1 to 0.5 W
Ohmic switching current16 A (AC1)
Connected load at 35 °C
HV LED lampstypically 500 W
Compact fluorescent lamptypically 500 W
Light bulbs2300 W
HV halogen lamps2300 W
Tronic transformers1500 W
electronic transformer with NV-LEDtypically 20 to 100 W
Wound electronic transformer1000 VA
Fluorescent lamps, uncompensated1200 VA
Capacitive load920 VA (115 µF)
Installation depth24 mm
Installationin device box in accordance with DIN 49073

Notes

  • If the ambient temperature is higher than 35 °C, the connected load must be reduced.

Scope of delivery

  • Including Standard top unit mounting height up to 1.10 m and relay insert.
  • Clip-on panel to limit the detection range is included with delivery.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database