Rocker set, 6-gang (3+3) System 55 cream white glossy (lacquered)
2186 01
52.90
4010337012221
1
06
pure white glossy (lacquered)
2186 03
52.90
4010337012238
1
06
pure white matt (lacquered)
2186 27
52.90
4010337013402
1
06
anthracite (lacquered)
2186 28
57.48
4010337012245
1
06
colour aluminium (lacquered)
2186 26
62.72
4010337012252
1
06
black matt (lacquered)
2186 005
62.72
4010337038474
1
06
grey matt (lacquered)
2186 015
62.72
4010337083825
1
06
stainless steel
2136 601
36.68
4010337020332
1
06
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Features Notes Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications.
Downloads Wippenset Montageanleitung.
More images in the media database The media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database