0

Rocker set, 4-gang (1+3) System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy (lacquered)
2184 01
35.51
4010337012184
1
06
pure white glossy (lacquered)
2184 03
35.51
4010337012191
1
06
pure white matt (lacquered)
2184 27
35.51
4010337013396
1
06
anthracite (lacquered)
2184 28
38.61
4010337012207
1
06
colour aluminium (lacquered)
2184 26
42.14
4010337012214
1
06
black matt (lacquered)
2184 005
42.14
4010337038412
1
06
grey matt (lacquered)
2184 015
42.14
4010337083474
1
06
stainless steel
2134 601
26.18
4010337020226
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy (lacquered)
EAN 4010337012184
Item no. 2184 01PU 1
GBP 35.51PS 06
pure white glossy (lacquered)
EAN 4010337012191
Item no. 2184 03PU 1
GBP 35.51PS 06
pure white matt (lacquered)
EAN 4010337013396
Item no. 2184 27PU 1
GBP 35.51PS 06
anthracite (lacquered)
EAN 4010337012207
Item no. 2184 28PU 1
GBP 38.61PS 06
colour aluminium (lacquered)
EAN 4010337012214
Item no. 2184 26PU 1
GBP 42.14PS 06
black matt (lacquered)
EAN 4010337038412
Item no. 2184 005PU 1
GBP 42.14PS 06
grey matt (lacquered)
EAN 4010337083474
Item no. 2184 015PU 1
GBP 42.14PS 06
stainless steel
EAN 4010337020226
Item no. 2134 601PU 1
GBP 26.18PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Notes

  • Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications.
Data sheet

Advertisement text

Wippenset

Montageanleitung.

PDF, 95.9 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database