0

Rocker set, 2-gang (1+1) System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy (lacquered)
2182 01
21.38
4010337012092
1
06
pure white glossy (lacquered)
2182 03
21.38
4010337012115
1
06
pure white matt (lacquered)
2182 27
21.38
4010337013372
1
06
anthracite (lacquered)
2182 28
24.51
4010337012139
1
06
colour aluminium (lacquered)
2182 26
28.03
4010337012122
1
06
black matt (lacquered)
2182 005
28.03
4010337038320
1
06
grey matt (lacquered)
2182 015
28.03
4010337083160
1
06
stainless steel
2132 601
19.65
4010337020059
1
06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy (lacquered)
EAN 4010337012092
Item no. 2182 01PU 1
GBP 21.38PS 06
pure white glossy (lacquered)
EAN 4010337012115
Item no. 2182 03PU 1
GBP 21.38PS 06
pure white matt (lacquered)
EAN 4010337013372
Item no. 2182 27PU 1
GBP 21.38PS 06
anthracite (lacquered)
EAN 4010337012139
Item no. 2182 28PU 1
GBP 24.51PS 06
colour aluminium (lacquered)
EAN 4010337012122
Item no. 2182 26PU 1
GBP 28.03PS 06
black matt (lacquered)
EAN 4010337038320
Item no. 2182 005PU 1
GBP 28.03PS 06
grey matt (lacquered)
EAN 4010337083160
Item no. 2182 015PU 1
GBP 28.03PS 06
stainless steel
EAN 4010337020059
Item no. 2132 601PU 1
GBP 19.65PS 06

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Notes

  • Inscribable rocker sets and rocker sets without inscription space are made of metal, which can lead to impairments to the range in wireless applications.
Data sheet

Advertisement text

Wippenset

Montageanleitung.

PDF, 95.9 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database