0

Profile 55 for vertical or horizontal mounting 2-gang

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
aluminium pure white glossy (lacquered)
1362 27
78.06
4010337362272
1
17
aluminium
1362 26
65.07
4010337362265
1
17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

aluminium pure white glossy (lacquered)
EAN 4010337362272
Item no. 1362 27PU 1
GBP 78.06PS 17
aluminium
EAN 4010337362265
Item no. 1362 26PU 1
GBP 65.07PS 17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • With rear and side cable and duct entry.
  • The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.
Datenblatt

Ausschreibungstexte

Gira Profil 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 277.99 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database