0

Gira Standard 55 cover frame with inscription space pure white glossy

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 03
6.64
4010337091035
1/10
01
2-gang horizontal
1092 03
12.32
4010337092032
1/10
01
2-gang vertical
1102 03
12.32
4010337102038
1/10
01
3-gang horizontal
1093 03
19.40
4010337093039
1/10
01
3-gang vertical
1103 03
19.40
4010337103035
1/5
01
4-gang horizontal
1094 03
28.27
4010337094036
1/5
01
4-gang vertical
1114 03
28.27
4010337008910
1/5
01
5-gang horizontal
1095 03
42.50
4010337095033
1/5
01
5-gang vertical
1115 03
42.50
4010337115038
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337091035
Item no. 1091 03PU 1/10
GBP 6.64PS 01
2-gang horizontal
EAN 4010337092032
Item no. 1092 03PU 1/10
GBP 12.32PS 01
2-gang vertical
EAN 4010337102038
Item no. 1102 03PU 1/10
GBP 12.32PS 01
3-gang horizontal
EAN 4010337093039
Item no. 1093 03PU 1/10
GBP 19.40PS 01
3-gang vertical
EAN 4010337103035
Item no. 1103 03PU 1/5
GBP 19.40PS 01
4-gang horizontal
EAN 4010337094036
Item no. 1094 03PU 1/5
GBP 28.27PS 01
4-gang vertical
EAN 4010337008910
Item no. 1114 03PU 1/5
GBP 28.27PS 01
5-gang horizontal
EAN 4010337095033
Item no. 1095 03PU 1/5
GBP 42.50PS 01
5-gang vertical
EAN 4010337115038
Item no. 1115 03PU 1/5
GBP 42.50PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

More links

Gira Standard 55 - Range of functions in the basic installation
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira Standard 55 cover frame with inscription space pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 1091 03

PDF, 144.49 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database